Output module Relay station 8-gang
Ensto Intro RF Products and Bus
ENSTO
Output module Relay station 8-gang
REF. RS8REGHEFI
2818416
EAN.
6418677342332
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Partially electronic |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 8 |
Number of contacts as normally open contact | 8 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Type of control voltage 1 | DC |
Type of control voltage 2 | DC |
Rated current | 16 A |
---|---|
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 3000 W |
Max. load fluorescent lamp | 1000 VA |
Max. load fluorescent lamp (Duo circuit) | 2300 VA |
Max. load fluorescent lamp (parallel compensated) | 1160 VA |
Max. switching current (cos phi = 0.6) | 16 A |
Documentation
1 document
Installation Guide
SELECT AN ACTION