Output module - heater KNX Heating actuator, advanced
Jung KNX Products
ENSTO
Output module - heater KNX Heating actuator, advanced
REF. 2336REGHZHE
2818163
EAN.
4011377136960
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Correcting variable consistent | No |
Correcting variable switching | No |
---|---|
Valve protection function | No |
Manual switch | No |
Number of outputs | 6 |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION