Outdoors wall luminaire FO265.14GH/3K 9.5W/830 IP65
Ensto Forte
ENSTO
Outdoors wall luminaire FO265.14GH/3K 9.5W/830 IP65
REF. FO265.14GH/3K
4503196
EAN.
6438389009095
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Housing material | Aluminium |
Housing colour | Grey |
Material cover | Plastic, opal |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
---|---|
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 50000 h |
Degree of protection (IP) | IP65 |
Degree of impact strength (IK) | IK10 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Luminaire efficacy | 116 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 1000 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Width | 265 mm |
Height/depth | 90 mm |
Length | 265 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Push-in clamp |
Documentation
1 document
Light distribution file
SELECT AN ACTION