Outdoor wall luminaire AT103ALM 100W E27 BK
Ensto Käpy
ENSTO
Outdoor wall luminaire AT103ALM 100W E27 BK
REF. AT103ALM
4503327
EAN.
6418584042745
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | Fluorescent lamp D=16 mm |
With light source | No |
Suitable for number of light sources | 1 |
Lamp holder | E27 |
Housing material | Aluminium |
Housing colour | Black |
Material cover | Other |
Type of grid | High-gloss |
Voltage type | AC |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
---|---|
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Degree of protection (IP) | IP23 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | Yes |
With air slots | No |
Width | 290 mm |
Height/depth | 300 mm |
Length | 163 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION