Optical fibre luminaire AVD5 IP64 LED 2x3W 6xFIB XL
Ensto AVD5
ENSTO
Optical fibre luminaire AVD5 IP64 LED 2x3W 6xFIB XL
REF. AVD5.23L/6.3
4103564
EAN.
6438389012576
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for lamp type | LED exchangeable |
---|---|
Suitable as inspection light | No |
With light source | Yes |
Power of light generator | 6 W |
Material of fibres | Glass |
---|---|
Total number of fibre bundles | 6 |
With colour disc | No |
Type of colour disc | Other |
Documentation
1 document
Installation Guide
SELECT AN ACTION