Optical fibre luminaire AVD5 IP64 LED 1x3W 9xFIB XL
Ensto AVD5
ENSTO
Optical fibre luminaire AVD5 IP64 LED 1x3W 9xFIB XL
REF. AVD5.13L/9.3
4103562
EAN.
6438389012552
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for lamp type | LED not exchangeable |
---|---|
Suitable as inspection light | No |
With light source | Yes |
Power of light generator | 3 W |
Material of fibres | Glass |
---|---|
Total number of fibre bundles | 9 |
With colour disc | No |
Documentation
1 document
Installation Guide
SELECT AN ACTION