Optical accessory Pine grill for AVH15 wall moun
Ensto AVH15
ENSTO
Optical accessory Pine grill for AVH15 wall moun
REF. AVL6
4117148
EAN.
6418677601156
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | Other |
Grid perforated | No |
Reflector perforated | No |
Material | Other |
---|---|
Colour | Other |
Length | 330 mm |
Width | 260 mm |
Height/depth | 122 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION