Optical accessory Pine grill AVH11 recessed moun
Ensto AVH11
ENSTO
Optical accessory Pine grill AVH11 recessed moun
REF. AK8
4117150
EAN.
6410041171500
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Asymmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | Other |
Grid perforated | No |
Reflector perforated | No |
Material | Other |
Colour | Other |
---|---|
Length | 250 mm |
Width | 250 mm |
Height/depth | 70 mm |
Diameter | 400 mm |
Documentation
SELECT AN ACTION