Optical accessory Pine grill AVH1 surface mounte
Ensto AVH11
ENSTO
Optical accessory Pine grill AVH1 surface mounte
REF. AK9
4117147
EAN.
6410041171470
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Asymmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | Other |
Grid perforated | No |
Reflector perforated | No |
Material | Other |
Colour | Other |
---|---|
Length | 250 mm |
Width | 250 mm |
Height/depth | 135 mm |
Diameter | 400 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION