MP Service Poles
MP Bolagen
REF. MP-U170V
1406849
EAN.
7394333501017
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Utilization | Mounting cover data connector |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Imprintable label | With indication plate |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9010 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 56 mm |
Device height | 86 mm |
Device depth | 37 mm |