MP Service Poles
MP Bolagen
REF. MP-U080V
1468582
EAN.
7394333500799
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Screwing |
---|---|
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Surface protection | Coated |
---|---|
Colour | White |
RAL-number | 9010 |