MP Service Poles
MP Bolagen
REF. MP-U041SV
1406870
EAN.
7394333501772
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 20 mm |
---|---|
Adjustable | No |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Coated |
Colour | Black |
RAL-number | 9005 |