Skip to main content
Logo print

Mounting plate Size 160 x 160 x 1,5 mm

Ensto Cubo O ENSTO

Mounting plate Size 160 x 160 x 1,5 mm

REF. OMP2020 3444955 EAN. 6418677164675
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 160 mm
Width 160 mm
Material Steel
Surface protection Galvanized
Perforated No

Documentation

4 documents
Line drawing
2D_37269_V1.dxf dxf (0.14 Mo)
Line drawing
2D_37253_V1.pdf pdf (0.34 Mo)
Line drawing
2D_37261_V1.dwg dwg (0.05 Mo)
Autocad 3D
3D_OMP2020_PK2_V1.stp ifc (0.12 Mo)