Mounting plate 64 x 100 x 1.5 mm
Ensto Cubo M
ENSTO
Mounting plate 64 x 100 x 1.5 mm
REF. MMP0811B
EAN.
6418677157769
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 64 mm |
---|---|
Width | 100 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |