Mounting plate 385 x 390 x 1.5 mm
Ensto Cubo M
ENSTO
Mounting plate 385 x 390 x 1.5 mm
REF. MMP4041B
EAN.
6418677157875
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 385 mm |
---|---|
Width | 390 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |