Skip to main content
Logo print

Mounting plate 160 x 360 x 1,5 mm

Ensto Cubo O ENSTO

Mounting plate 160 x 360 x 1,5 mm

REF. OMP2040 3444957 EAN. 6418677164699
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 160 mm
Width 360 mm
Material Steel
Surface protection Galvanized
Perforated No

Documentation

4 documents
Line drawing
2D_37271_V1.dxf dxf (0.14 Mo)
Autocad 3D
3D_OMP2040_PK2_V1.stp ifc (0.15 Mo)
Line drawing
2D_37263_V1.dwg dwg (0.06 Mo)
Line drawing
2D_37255_V1.pdf pdf (0.35 Mo)