Mounting plate 148 x 223 x 1,5 mm
Ensto Cubo S
ENSTO
Mounting plate 148 x 223 x 1,5 mm
REF. SMP1825
3443905
EAN.
6418677156076
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 223 mm |
---|---|
Width | 148 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Documentation
4 documents
Line drawing
Line drawing
Autocad 3D
Line drawing
SELECT AN ACTION