Mounting plate 143 x 246 x 1.5 mm
Ensto Cubo M
ENSTO
Mounting plate 143 x 246 x 1.5 mm
REF. MMP1626B
EAN.
6418677157820
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 143 mm |
---|---|
Width | 246 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |