Mounting plate 133 x 172 x 1,5 mm
Ensto Cubo D
ENSTO
Mounting plate 133 x 172 x 1,5 mm
REF. DMP1520
3444929
EAN.
6418677150890
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 172 mm |
---|---|
Width | 133 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | No |
Documentation
4 documents
Autocad 3D
Line drawing
Line drawing
Line drawing
SELECT AN ACTION