Skip to main content
Logo print

Mounting enclosure cover PC 300 x 600 x 30 mm

Ensto Cubo O ENSTO

Mounting enclosure cover PC 300 x 600 x 30 mm

REF. OPCG306003L 3444671 EAN. 6418677164507
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for roof planking No
Suitable for bottom planking Yes
Width 300 mm
Height 600 mm
Depth 30 mm
Suitable for enclosure building width 300 mm
Suitable for enclosure building depth 600 mm
Material Plastic
Surface finishing Untreated
Colour Grey
RAL-number 7035
With de-aeration No
Suitable for outdoor set-up Yes
With cable entry No