Mounting accessory KNX Flush mounted recessed box
Jung KNX Products
ENSTO
Mounting accessory KNX Flush mounted recessed box
REF. EBG24
2818196
EAN.
4011377084155
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of command positions | 24 |
---|---|
Construction type housing | Built-in housing |
Housing material | Plastic |
Colour housing cover | Grey |
Degree of protection (IP) | IP20 |
---|---|
Width | 212 mm |
Height | 124 mm |
Depth | 75 mm |