Motion detector Relay, 3-wire, 2300W
Ensto Intro Presence and Movement Detectors
ENSTO
Motion detector Relay, 3-wire, 2300W
REF. 1701SEFI
2621188
EAN.
6438100357412
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Relay |
Type of load | Universal |
Substation input | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
---|---|
Material | Other |
Material quality | Other |
Transparent | No |
Nominal voltage | 230 V |
Rated current | 16 A |
Type of fastening | Mounting with claw and screw |
Built-in depth | 24 mm |
Operating / setting temperature | -25-45 °C |
Storage temperature | -20-70 °C |
Documentation
1 document
Installation Guide
SELECT AN ACTION