Motion detector Movement detect.sensor 180°whi
Ensto Intro Presence and Movement Detectors
ENSTO
Motion detector Movement detect.sensor 180°whi
REF. LS17181WWFI
2621194
EAN.
6438100357337
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Mounting method | Flush-mounted |
Constant light control | No |
HVAC-control | No |
Networkable | No |
Suitable for wireless transmission | No |
Creep-under protection | No |
Max. reach sideways | 15 m |
Max. reach frontally | 30 m |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
---|---|
Animal zone | No |
Staircase light controller | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Operation mode switch | No |
Min. switch-on time | 30 s |
Max. duty cycle | 10 min |
Switch-off delay self-learning | No |
Colour | White |
RAL-number (similar) | 9010 |
Documentation
1 document
Installation Guide
SELECT AN ACTION