Motion detector Movement detector 220°
Ensto Intro Presence and Movement Detectors
ENSTO
Motion detector Movement detector 220°
REF. W220WWFI
2621078
EAN.
6418677338380
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
Forced switch off | Yes |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | Yes |
Optimum mounting height | 2.4 m |
Max. reach sideways | 10 m |
Max. reach frontally | 16 m |
Diameter reach on floor | 20 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | Yes |
Mounting method | Surface mounted |
Material | Plastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
---|---|
Degree of protection (IP) | IP55 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 2 s |
Max. duty cycle | 30 min |
Detection angle horizontal | 220-220 ° |
Response value luminosity | 1-1000 lx |
Max. switching power | 2300 W |
Suitable for C-load | Yes |
Temperature | -25-55 °C |
Number of switching zones | 580 |
Max. starting current | 20 A |
Control current | 100 mA |
With acoustic sensor | No |
With connection cable | No |
Connection cable length | 0 mm |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION