Module cover PC 300 x 600 x 30 mm
Ensto Cubo O
ENSTO
Module cover PC 300 x 600 x 30 mm
REF. OPCG36.150.3DSC
3444418
EAN.
6418677166174
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for bottom planking | Yes |
---|---|
Depth | 30 mm |
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building depth | 600 mm |
Material | Plastic |
Surface finishing | Untreated |
---|---|
Colour | Grey |
RAL-number | 7035 |
Suitable for outdoor set-up | Yes |