Skip to main content
Logo print

Modular luminaire FRI6X6M 2210LM 15W/840

Ensto Frida ENSTO

Modular luminaire FRI6X6M 2210LM 15W/840

REF. FRI6X6M22 4261452 EAN. 6438100449933
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting No
Suitable for suspended mounting Yes
Suitable for ceiling mounting Yes
Suitable for built-in mounting Yes
Suitable for surface mounting Yes
Suitable for light line configuration No
Suitable for workplace according to EN 12464-1 Yes
Lamp type LED exchangeable
With light source Yes
Suitable for number of light sources 1
Housing material Aluminium
Housing colour White
Material cover Plastic, structured
Type of grid None
Voltage type AC
Type of control gear LED operating device current-controlled
With control gear Yes
Exchangeable control gear Yes
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI-2 No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light distributor Diffuser lens/optic/panel
Light sharing Symmetric
Beam angle Open beam/diffuse
Colour consistency (McAdam ellipse) SDCM3
Light outlet Direct
Rated life time L70/B50 at 25 °C 100000 h
Max. number of luminaires per miniature circuit breaker B16 (MCB) 89
Max. number of luminaires per miniature circuit breaker C16 (MCB) 89
Degree of protection (IP) IP55
Degree of impact strength (IK) IK04
Protection class II
Suitable for emergency lighting No
Emergency power supply integrated No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Max. system power 15 W
Luminaire efficacy 147 lm/W
Rated luminous flux according to IEC 62722-2-1 2210 lm
Colour of light White
Colour rendering index CRI 80-89
Width 595 mm
Height/depth 62 mm
Length 595 mm
Built-in length 569 mm
Built-in width 569 mm
Built-in height/depth 50.5 mm
Type of wiring Suitable for through wiring
Number of poles 3
Conductor cross section 2.5 mm²
Connection type Crimping
Colour of light adjustable No
Luminous flux adjustable No
Beam angle adjustable No

Documentation

3 documents
Installation Guide
IG_0000005833_V1.pdf pdf (2.04 Mo)
Installation Guide
IG_Frida.pdf pdf (1.42 Mo)
Light distribution file
PF_0000005994_V1.ldt txt (0.01 Mo)
2 documents
Product Sheet
PS_Frida.pdf pdf (0.6 Mo)
Product Sheet
PS_Frida_EN.pdf pdf (0.72 Mo)