Modular luminaire FRI3X12M 2170LM 15W/840
Ensto Frida
ENSTO
Modular luminaire FRI3X12M 2170LM 15W/840
REF. FRI3X12M22
4261423
EAN.
6438100452247
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | No |
---|---|
Suitable for suspended mounting | Yes |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | Yes |
Lamp type | LED exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Housing material | Aluminium |
Housing colour | White |
Material cover | Plastic, structured |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI-2 | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
---|---|
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Colour consistency (McAdam ellipse) | SDCM3 |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 100000 h |
Max. number of luminaires per miniature circuit breaker B16 (MCB) | 89 |
Max. number of luminaires per miniature circuit breaker C16 (MCB) | 89 |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK04 |
Protection class | II |
Suitable for emergency lighting | No |
Emergency power supply integrated | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 15 W |
Luminaire efficacy | 145 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 2170 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Width | 295 mm |
Height/depth | 62 mm |
Length | 1195 mm |
Built-in length | 1169 mm |
Built-in width | 269 mm |
Built-in height/depth | 50.5 mm |
Type of wiring | Ending |
Number of poles | 3 |
Conductor cross section | 2.5 mm² |
Connection type | Crimping |
Colour of light adjustable | No |
Luminous flux adjustable | No |
Beam angle adjustable | No |
Documentation
2 documents
Installation Guide
Light distribution file
SELECT AN ACTION