Metering panel surface Fe EVO50.06ELY-EV16LG 2T 50A IP34
Esteri Panel boards
ENSTO
Metering panel surface Fe EVO50.06ELY-EV16LG 2T 50A IP34
REF. EVO50.06ELY-EV16LG
3440396
EAN.
6438100398101
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 50 A |
---|---|
Number of meter boards | 1 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Material | Steel |
Number of distributor rows | 1 |
Number of fields | 1 |
---|---|
With mounting plate | Yes |
Degree of protection (IP) | IP3X |
Width | 440 mm |
Height | 1660 mm |
Depth | 165 mm |
Documentation
1 document
Installation Guide
1 document
Product Sheet
2 documents
Line drawing
Line drawing
SELECT AN ACTION