Metering panel surface Fe 1xRCCB 6x10A 12x16A 50A
Ensto Pikku-Waltteri Panel boards
ENSTO
Metering panel surface Fe 1xRCCB 6x10A 12x16A 50A
REF. EHNV355.18
3300310
EAN.
6418677673870
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 50 A |
---|---|
Number of meter boards | 1 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Number of distributor rows | 1 |
With mounting plate | No |
---|---|
Degree of protection (IP) | IP2XC |
Width | 545 mm |
Height | 700 mm |
Depth | 130 mm |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION