Metering enclosure Fe 1xM2 + 2xM3 IP44
Esteri Panel boards
ENSTO
Metering enclosure Fe 1xM2 + 2xM3 IP44
REF. EOMZ33
3428595
EAN.
6410034285955
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Height | 480 mm |
Width | 760 mm |
Depth | 248 mm |
---|---|
Degree of protection (IP) | IP44 |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION