Membrane gasket Hole ø 48 mm
Accessories
ENSTO
Membrane gasket Hole ø 48 mm
REF. RGP36.V0
1702109
EAN.
6438100143299
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal diameter | 58 mm |
---|---|
Nominal size PG | 36 |
Model | Trimmable (cut away) |
Sealing range | 26 - 35 mm |
For wall thickness | 1 - 4 mm |
Degree of protection (IP) | IP67 |
---|---|
Material | Rubber |
Halogen free | Yes |
Colour | Grey |