Mechanical accessory TUBE MP-311 RAIL BRACKET PAIR
Ensto Tube
ENSTO
Mechanical accessory TUBE MP-311 RAIL BRACKET PAIR
REF. TUJK4
4361445
EAN.
6438100410278
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 74 mm |
---|---|
Width | 60 mm |
Height | 40 mm |