Mechanical accessory set 120x120
Ensto Alpo
ENSTO
Mechanical accessory set 120x120
REF. RAMPPI/APLV
4260334
EAN.
6438389007978
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 120 mm |
---|---|
Width | 120 mm |
Height | 11 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION