Mechanical accessory RVLX04 WIRE.BRACKSET 1.5M Ø31
Ensto Aino
ENSTO
Mechanical accessory RVLX04 WIRE.BRACKSET 1.5M Ø31
REF. RVLX04
4260378
EAN.
6410042603789
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 180 mm |
---|---|
Width | 100 mm |
Height | 35 mm |
Documentation
1 document
Instruction manual
SELECT AN ACTION