Mechanical accessory RAIL BRACKET PAIR XYRV106M WH
Ensto Flip
ENSTO
Mechanical accessory RAIL BRACKET PAIR XYRV106M WH
REF. FLJK6V
4390844
EAN.
6438100454692
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 70 mm |
---|---|
Width | 40 mm |
Height | 51 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION