Mechanical accessory For AVR71 luminaires, white
Ensto AVR71
ENSTO
Mechanical accessory For AVR71 luminaires, white
REF. AVL68
4117111
EAN.
6410041171111
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective housing |
---|---|
Colour | White |
Material | Stainless steel |
Length | 208 mm |
---|---|
Width | 250 mm |
Height | 115 mm |
Documentation
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION