Mechanical accessory For AVR7, black
Ensto AVR7
ENSTO
Mechanical accessory For AVR7, black
REF. AVL31
4117108
EAN.
6410041171081
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective housing |
---|---|
Colour | Black |
Material | Steel |
Length | 250 mm |
---|---|
Width | 230 mm |
Height | 260 mm |
Documentation
SELECT AN ACTION