Mechanical accessory For AVR320 luminaires, white
Ensto AVR320
ENSTO
Mechanical accessory For AVR320 luminaires, white
REF. AVL58
4117681
EAN.
6418677620065
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Plastic |
Length | 350 mm |
Width | 350 mm |
---|---|
Height | 70 mm |
Diameter | 350 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION