Mechanical accessory For AVR1/4/14, white
Ensto AVR1-4-14
ENSTO
Mechanical accessory For AVR1/4/14, white
REF. AVL28
4117009
EAN.
6410041170091
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Steel |
Length | 302 mm |
Width | 302 mm |
---|---|
Height | 40 mm |
Diameter | 302 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION