Mechanical accessory For AVH11 luminaire
Ensto AVH11
ENSTO
Mechanical accessory For AVH11 luminaire
REF. AUE2
4117153
EAN.
6410041171531
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Other |
Material | Steel |
Length | 218 mm |
Width | 218 mm |
---|---|
Height | 58 mm |
Diameter | 218 mm |
Documentation
SELECT AN ACTION