Mechanical accessory FLJK1 SPRING BRACKET PAIR
Ensto Flip
ENSTO
Mechanical accessory FLJK1 SPRING BRACKET PAIR
REF. FLJK1
4390834
EAN.
6438100454593
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Other |
Material | Steel |
Length | 70 mm |
---|---|
Width | 40 mm |
Height | 51 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION