Mechanical accessory COVER SHIELD 21W AL141 L=878
Ensto Alisa IP44
ENSTO
Mechanical accessory COVER SHIELD 21W AL141 L=878
REF. LISTAAL14121
4160827
EAN.
6410041608273
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Steel |
Length | 878 mm |
---|---|
Width | 30 mm |
Height | 7 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION