Mechanical accessory COVER SHIELD 18W AL132 L=753
Ensto Ali IP21
ENSTO
Mechanical accessory COVER SHIELD 18W AL132 L=753
REF. LISTAAL13218
4160296
EAN.
6418584166922
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Stainless steel |
Length | 761 mm |
---|---|
Width | 30 mm |
Height | 7 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION