Mechanical accessory COVER SHIELD 14W AL142 L=764
Ensto Alisa IP44
ENSTO
Mechanical accessory COVER SHIELD 14W AL142 L=764
REF. LISTAAL14214
4160828
EAN.
6410041608280
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Steel |
Length | 761 mm |
---|---|
Width | 30 mm |
Height | 7 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION