Mechanical accessory ANLFR 90deg corner, recessed
Ensto Anna
ENSTO
Mechanical accessory ANLFR 90deg corner, recessed
REF. ANLFR
4260371
EAN.
6438389008647
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Coupler/connector L-shape |
---|---|
Colour | White |
Material | Aluminium |
Length | 119 mm |
---|---|
Width | 119 mm |
Height | 97 mm |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION