Mechanical accessory AIRKR90 ROW MOUNT. BRA 90DEG R
Ensto Aino
ENSTO
Mechanical accessory AIRKR90 ROW MOUNT. BRA 90DEG R
REF. AIRKR90
4260579
EAN.
6410042605790
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Stainless steel |
Length | 160 mm |
---|---|
Width | 80 mm |
Height | 16 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION