Luminaire pole VP350060/M2 3.5M 60MM BK
Ensto Columns
ENSTO
Luminaire pole VP350060/M2 3.5M 60MM BK
REF. VP350060/M2
4603103
EAN.
6418584040093
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 60 mm |
Diameter at base | 60 mm |
Wall thickness | 1.5 mm |
---|---|
Material | Steel |
With base plate | No |
Supporting bracket | None |