Luminaire pole VP225050/AP 2M 50MM BR
Ensto Columns
ENSTO
Luminaire pole VP225050/AP 2M 50MM BR
REF. VP225050/AP
4603115
EAN.
6417081800070
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 50 mm |
Diameter at base | 50 mm |
Wall thickness | 1.25 mm |
---|---|
Material | Steel |
With base plate | No |
Supporting bracket | None |