Luminaire pole MJ-5GH 50.8 GH
Ensto Columns
ENSTO
Luminaire pole MJ-5GH 50.8 GH
REF. MJ-5GH
4603001
EAN.
6410046030017
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 50 mm |
Diameter at base | 115 mm |
Wall thickness | 1.25 mm |
---|---|
Material | Steel |
With base plate | Yes |
Supporting bracket | None |