LID + TRIM PLASTIC STANDARD BOX 16/24M
Universal Floor boxes LG
Legrand
LID + TRIM PLASTIC STANDARD BOX 16/24M
REF. LG-088002
1473024
EAN.
3414970754950
Lid + Trim allow the access and the connection to the power, ELV and DATA sockets included in the standard floor box, and its closure with connected cords in complete safety.To be associated with a supports kit.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
Surface protection housing | Other |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 286 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 264 mm |
Min. built-in depth | 41 mm |
Documentation
5 documents
Technical Sheet
Instruction manual
Technical Sheet
Technical Sheet
Technical Sheet
6 documents
BIM file
BIM file
BIM file
BIM file
BIM file
BIM file
1 document
Environmental profile
SELECT AN ACTION